IESNA:LM-63-2002
[TEST]P1197485
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-830-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4017
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
459.3 452.3 457 466.2 476.4 486.6 496.2 503.7 510.5 520.1
534.3 557.4 589.7 628.1 687.5 786 897 1028.6 1190.3 1353.8
1527.4 1662.9 1747.7 1809.3 1832.7 1841.7 1873.2 1935.6 1934.1 1760.5
1320.7 564.8 147.9 61.1 22.8 6.4 0
459.3 454.9 459.6 468.7 479 489.2 498.3 505.8 512.6 521.8
535.6 558.4 590.4 627.9 685.2 778.7 887.8 1015.6 1173.1 1358
1530.4 1663.3 1746.6 1806.1 1830.8 1845.3 1879.8 1942.2 1932.2 1745.1
1279.8 523.7 147.6 59.7 22.6 6.2 0
459.3 454.2 458.3 466.8 476.6 486 494.3 499.8 504.9 512.4
524.1 543.3 571.2 605.1 655.8 738 843.1 967.5 1104.9 1261.1
1416.4 1557.4 1656.3 1724.5 1770.7 1816.1 1873.8 1944.8 1977.4 1851.9
1468.4 745.9 225.4 82.9 40.3 8.7 0
459.3 453.4 457.2 464.9 473.2 481.3 488.8 492.6 495.1 499
506.2 519 539 563.3 597.4 653.2 729.7 819.8 921.5 1037.8
1166.7 1301.6 1429.2 1538.9 1633.7 1725.5 1845.7 1989.5 2103.9 2102.7
1894.9 1402.8 636 247.4 85.4 29.6 0
459.3 453.4 456.4 463.2 470.4 477.7 484.9 489 490.9 492.8
499.2 508.4 523.9 541.6 561.6 591.4 636.2 692.9 764.2 849.9
947 1048.2 1164.6 1288.6 1419 1558.5 1716.2 1908.8 2150 2350.6
2384.1 2133.8 1451.1 709.1 250.1 60.9 0
459.3 453.6 456.2 462.3 469.4 477 483.9 488.5 490.9 493.2
500.5 510.5 525 540.5 555 574.6 609.1 653.7 712 784
865.4 954.9 1048.9 1159.9 1282.6 1418.5 1577.7 1776 2050.7 2337.4
2500.2 2337.2 1726 968.6 399.5 92.5 0
459.3 453.4 455.5 461.5 468.5 476 482.8 487.9 491.1 494.9
502 512.6 525.4 536.9 546.5 562 588.9 623.2 671.3 731.6
799.4 872.5 953.4 1045 1150.7 1266.8 1420.9 1613 1872.1 2188.5
2389.6 2205.1 1514.2 790.4 289.1 49.4 0
459.3 454.9 455.3 460.2 467.2 475.5 483.4 490 495.6 499.4
504.1 511.1 519.2 524.8 530.9 540.9 555.2 573.3 600.8 642.2
688.4 741.2 801.3 869.5 945.8 1036.9 1145.4 1280.5 1446.7 1661
1793.9 1565.1 1010.7 450.8 115.3 19 0
459.3 456.4 456.2 459.6 466.4 475.3 484.5 493 499.8 504.7
509.2 513.5 514.7 514.3 516.4 521.1 528.8 540.1 557.4 582.5
617.4 657.9 707.3 765.7 832 906.6 987.9 1083.2 1196.7 1294.7
1271.5 1015 579.9 209.4 52.2 14.7 0
459.3 457.9 458.1 460.6 467 475.1 485.8 496.2 504.5 511.1
516.7 519.9 519.9 518.8 517.7 517.3 519.2 525.4 537.3 556.5
583.8 620 662.6 713.3 773.2 840.9 913.6 989 1051.6 1059.3
936 618.9 221.2 59.9 29.2 11.5 0
459.3 460.2 461.3 465.1 471.9 480 491.3 503 513.9 524.1
534.1 542.2 548 553.1 557.6 562.9 570.8 581.4 597.4 623.2
661.8 713.1 777.7 862.7 972 1087.2 1207.6 1298.2 1309.7 1136.4
790.9 388.4 107.2 35.6 16 4.7 0
459.3 460.8 462.8 467 474.5 483.9 496 509.2 522 535.2
549.7 563.7 577.8 592.1 608.3 629.4 655.6 689.7 734 790.7
861.4 941.9 1031.4 1138.4 1255.3 1360.6 1423.2 1412.1 1286.9 1003.1
611.3 290.6 98.2 34.3 13.4 2.8 0
459.3 461.9 465.1 470.9 479.6 490.2 504.3 520.3 535.6 553.5
574 597.6 624.7 656.2 695 744.2 803.4 869.7 938.5 1008.2
1075.9 1138.1 1195.7 1257.7 1321.8 1364 1357.6 1282.8 1118.5 822.4
483.6 209.4 77.8 31.5 12.8 3 0
459.3 463.8 470 479.2 491.3 505.6 523.9 545 571 603.6
646.2 697.3 753.8 818.8 880.3 934.7 976.2 1005.4 1023.5 1035.5
1046.1 1050.6 1039.1 1015.6 974.5 893.6 758.5 573.1 373.7 213.9
115.5 65.8 41.5 26.4 14.7 3.6 0
459.3 465.3 474.9 487.5 503 521.8 545.6 577.8 618.7 670.3
727.2 781.5 829 863.3 882.1 886.7 879.3 860.1 827.5 778.3
713.1 632.1 532.6 421.6 320.4 245.4 193.2 153.8 122.7 99.3
78.2 60.9 46.4 30.9 16.8 3.8 0
459.3 467.2 480.7 496.6 515.2 538.6 570.4 613.2 665.8 720.8
768.1 802.2 817.7 814.9 796.4 764 716.1 649.4 574 497.1
431.7 380.7 337.9 294 248.6 208.8 176 148.9 124.9 103.8
85.2 68.6 52.4 33.9 20.2 6.2 0
459.3 469.4 486 505.4 528.6 557.1 596.1 647.1 701.8 745.7
771.1 776 763.8 738 700.1 644.5 577 507.3 448.3 406.7
380.7 359 331.1 298.5 257.8 226.3 200.3 173.9 150.6 130.6
111.6 91.2 71.2 50.9 31.3 10.9 0
459.3 472.3 492.2 514.3 540.1 572.1 615.1 669.2 719.7 748.3
751.4 733.8 705.9 671.1 625.3 568.4 506.2 451.7 419.5 399.1
370.5 342.4 305.9 274 265.7 247.8 223.5 199.4 176.6 154
131.7 111.2 89.1 67.3 44.3 16 0
459.3 474.3 496.6 522 551.2 585.7 630.2 680.3 722.7 735.5
720.3 689.7 656.6 619.6 575.3 522.8 469.8 435.5 423.3 399.9
367.5 323.6 283.4 276.5 265.5 247.6 225.2 201.8 179 156.8
134.9 114.8 92.7 72 46.7 19.6 0
459.3 476.2 500.3 528.2 559.9 596.6 642.4 692.9 723.5 717.6
686.5 648.8 615.5 583.3 543.7 496.8 455.1 442.5 428.7 398.8
352.8 296.1 280.4 271.2 264 246.3 225.4 203.5 180.5 157.7
136.4 110.8 84.2 62.6 38.6 15.6 0
459.3 477.5 501.3 530.5 563.5 601.5 648.3 698.6 724.2 709.3
670.9 632.4 598.3 565.2 529.2 490.2 456.6 448.5 429.3 394.4
338.3 291.7 276.5 265.3 259.1 243.5 225.2 203.9 182.2 160.9
140.2 112.9 83.7 62.4 31.1 13.2 0
459.3 476.6 501.7 530.7 563.7 601.5 647.9 698.4 725.9 711.6
673.3 634.3 600.2 567.6 532.4 494.9 461.7 454 433.6 397.8
340.3 293.2 277.2 264.2 257.4 242.5 225.2 204.3 183 162.1
140.6 111.2 82.9 59.4 30.7 12.1 0
